Menu Search

Pull Handles - Arch Shape Plastic

In stock

Arch Shape Pull Handles are lightweight and provide a clean finish. This range of handles includes many different sizes and styles to suit a wide range of applications including; electrical and machining, cabinet making, and others. As well as serving a host of sectors, such as; hospitality, health care, transport services, manufacturing and more.

The range features ergonomic options and options that are more geared toward heavy duty applications, like machine applications. The many styles and forms of these pull handles benefit from a wealth of properties such as; impact resistance, stability, weather and UV resistance - this means the range is highly flexible and versatile in not only how they are used, but also in where.

  • Material: PA, Nylon, Reinforced Polyamide Based Technopolymer
  • Colour: Black, Orange, Grey, Green, Yellow, Blue, Red, White
  • Front and Rear mounting options
.

Series Code: SR5587, SR5586

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Handle Material All
Show more Show less
Handle Colour All
Overall Height All
Show more Show less
Overall Length All
Show more Show less
Thread Size All
Show more Show less
Mount Type All
Show more Show less
Show less filters Show more filters
49 results
Product SKUs information
Item Code Price range Availability Thread Size Overall Length Handle Material Mount Type Handle Colour Overall Height View
£ 2.3623 - £ 2.4179 6 In stock
M2
35.0 mm
Nylon
Type 1
Grey
27.0 mm
£ 4.7664 - £ 9.38 Request the lead time here
M8
146.0 mm
PA
Threaded Insert
Black
42.0 mm
£ 5.8442 - £ 16.1108 Request the lead time here
Non Threaded
126.0 mm
GF PA
Push Fit
Black
43.0 mm
£ 10.3111 - £ 10.5195 Request the lead time here
M5
140.0 mm
Nylon
Screw Fix
Black
50.0 mm
£ 0.1889 - £ 0.1889 Request the lead time here
M6
15.0 mm
Nylon
Threaded
9.5 mm
£ 0.1973 - £ 0.1973 Request the lead time here
M6
15.0 mm
Nylon
Threaded
9.5 mm
£ 0.264 - £ 0.264 Request the lead time here
M8
17.0 mm
Nylon
Threaded
10.5 mm
£ 16.9118 - £ 17.2592 Request the lead time here
Non Threaded
174.0 mm
PP
Screw Fix
Black
39.0 mm
£ 0.1889 - £ 0.1889 200 In stock
M6
15.0 mm
Nylon
Threaded
9.5 mm
£ 0.1973 - £ 0.1973 Request the lead time here
M6
15.0 mm
Nylon
Threaded
9.5 mm
£ 0.264 - £ 0.264 Request the lead time here
M8
17.0 mm
Nylon
Threaded
8.5 mm
£ 5.2461 - £ 14.5046 Request the lead time here
Non Threaded
126.0 mm
GF PA
Push Fit
Black
43.0 mm
465941 £ 7.071 - £ 19.5383 Request the lead time here
M6
132.0 mm
PA
Threaded Insert
Black
50.0 mm
£ 0.1973 - £ 0.1973 Request the lead time here
M6
15.0 mm
Nylon
Threaded
9.5 mm
£ 2.4874 - £ 2.5291 Request the lead time here
M2
86.0 mm
Nylon
Type 3
Black
27.0 mm
£ 9.3943 - £ 25.9035 30 In stock
M10
160.0 mm
PA
Threaded Insert
Black
56.0 mm
466312 £ 4.7664 - £ 9.38 Request the lead time here
M6
145.0 mm
PA
Threaded Insert
Black
40.0 mm
£ 0.264 - £ 0.264 400 In stock
M8
17.0 mm
Nylon
Threaded
8.5 mm
£ 0.264 - £ 0.264 1600 In stock
M8
17.0 mm
Nylon
Threaded
10.5 mm
£ 8.3666 - £ 23.1424 Request the lead time here
M8
137.0 mm
PA
Threaded Insert
Black
41.0 mm
  • of 3
Handle Grip 28.5 mm M2 Nylon Grey

493514

Price Range
£ 2.4179 - £ 2.3623

Stock Levels
6 In stock
Attributes
  • Overall Height
    27.0 mm
  • Overall Length
    35.0 mm
  • Handle Colour
    Grey
  • Handle Material
    Nylon
  • Handle Style
    Carrying Handle
Handle Grip 117.0 mm M8 PA Black

466313

Price Range
£ 9.38 - £ 4.7664

Stock Levels
Request the lead time here
Attributes
  • Base Length
    145.0 mm
  • Overall Height
    42.0 mm
  • Overall Length
    146.0 mm
  • Bar End Material
    PA
  • Handle Colour
    Black
Angled Handle 108.0 mm Non Threaded GF PA Black

465928

Price Range
£ 16.1108 - £ 5.8442

Stock Levels
Request the lead time here
Attributes
  • Base Length
    126.0 mm
  • Overall Height
    43.0 mm
  • Overall Length
    126.0 mm
  • Bar End Material
    GF PA
  • Handle Colour
    Black
Handle Grip 120.0 mm M5 Nylon Black

493522

Price Range
£ 10.5195 - £ 10.3111

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    50.0 mm
  • Overall Length
    140.0 mm
  • Handle Colour
    Black
  • Handle Material
    Nylon
  • Handle Style
    Curved Handle
Cover Cap M6 Nylon Black

466319

Price Range
£ 0.1889 - £ 0.1889

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    9.5 mm
  • Overall Length
    15.0 mm
  • Colour
    Black
  • Handle Material
    Nylon
  • Material
    Nylon
Cover Cap M6 Nylon Orange

466323

Price Range
£ 0.1973 - £ 0.1973

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    9.5 mm
  • Overall Length
    15.0 mm
  • Colour
    Orange
  • Handle Material
    Nylon
  • Material
    Nylon
Cover Cap M8 Nylon Green

466329

Price Range
£ 0.264 - £ 0.264

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    10.5 mm
  • Overall Length
    17.0 mm
  • Colour
    Green
  • Handle Material
    Nylon
  • Material
    Nylon
Handle Grip 138.0 mm Non Threaded PP Black

493521

Price Range
£ 17.2592 - £ 16.9118

Stock Levels
Request the lead time here
Attributes
  • Base Length
    174.0 mm
  • Overall Height
    39.0 mm
  • Overall Length
    174.0 mm
  • Handle Colour
    Black
  • Handle Material
    PP
Cover Cap M6 Nylon Yellow

466318

Price Range
£ 0.1889 - £ 0.1889

Stock Levels
200 In stock
Attributes
  • Overall Height
    9.5 mm
  • Overall Length
    15.0 mm
  • Colour
    Yellow
  • Handle Material
    Nylon
  • Material
    Nylon
Cover Cap M6 Nylon Grey

466322

Price Range
£ 0.1973 - £ 0.1973

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    9.5 mm
  • Overall Length
    15.0 mm
  • Colour
    Grey
  • Handle Material
    Nylon
  • Material
    Nylon
Cover Cap M8 Nylon Yellow

466326

Price Range
£ 0.264 - £ 0.264

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    8.5 mm
  • Overall Length
    17.0 mm
  • Colour
    Yellow
  • Handle Material
    Nylon
  • Material
    Nylon
Angled Handle 108.0 mm Non Threaded GF PA Black

465930

Price Range
£ 14.5046 - £ 5.2461

Stock Levels
Request the lead time here
Attributes
  • Base Length
    126.0 mm
  • Overall Height
    43.0 mm
  • Overall Length
    126.0 mm
  • Bar End Material
    GF PA
  • Handle Colour
    Black
Handle Grip 117.0 mm M6 PA Black

465941

Price Range
£ 19.5383 - £ 7.071

Stock Levels
Request the lead time here
Attributes
  • Base Length
    132.0 mm
  • Overall Height
    50.0 mm
  • Overall Length
    132.0 mm
  • Bar End Material
    PA
  • Handle Colour
    Black
Cover Cap M6 Nylon Blue

466317

Price Range
£ 0.1973 - £ 0.1973

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    9.5 mm
  • Overall Length
    15.0 mm
  • Colour
    Blue
  • Handle Material
    Nylon
  • Material
    Nylon
Handle Grip M2 86.0 mm 2.4 mm Nylon

493517

Price Range
£ 2.5291 - £ 2.4874

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    27.0 mm
  • Overall Length
    86.0 mm
  • Handle Colour
    Black
  • Handle Material
    Nylon
  • Handle Style
    Carrying Handle
Handle Grip 132.0 mm M10 PA Black

465940

Price Range
£ 25.9035 - £ 9.3943

Stock Levels
30 In stock
Attributes
  • Base Length
    156.0 mm
  • Overall Height
    56.0 mm
  • Overall Length
    160.0 mm
  • Bar End Material
    PA
  • Handle Colour
    Black
Handle Grip 117.0 mm M6 PA Black

466312

Price Range
£ 9.38 - £ 4.7664

Stock Levels
Request the lead time here
Attributes
  • Base Length
    145.0 mm
  • Overall Height
    40.0 mm
  • Overall Length
    145.0 mm
  • Bar End Material
    PA
  • Handle Colour
    Black
Cover Cap M8 Nylon Red

466324

Price Range
£ 0.264 - £ 0.264

Stock Levels
400 In stock
Attributes
  • Overall Height
    8.5 mm
  • Overall Length
    17.0 mm
  • Colour
    Red
  • Handle Material
    Nylon
  • Material
    Nylon
Cover Cap M8 Nylon Grey

466330

Price Range
£ 0.264 - £ 0.264

Stock Levels
1600 In stock
Attributes
  • Overall Height
    10.5 mm
  • Overall Length
    17.0 mm
  • Colour
    Grey
  • Handle Material
    Nylon
  • Material
    Nylon
Handle Grip 120.0 mm M8 PA Black

465934

Price Range
£ 23.1424 - £ 8.3666

Stock Levels
Request the lead time here
Attributes
  • Base Length
    137.0 mm
  • Overall Height
    41.0 mm
  • Overall Length
    137.0 mm
  • Bar End Material
    PA
  • Handle Colour
    Black