Quantity | Unit price |
---|---|
250 - 499 | £ 0.2259 |
500 - 999 | £ 0.2218 |
1000 + | £ 0.2176 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Mounting Hole Distance | 11.5 mm |
---|---|
Mounting Hole Distance | 0.453 in |
Overall Height | 11.5 mm |
Overall Height | 0.453 in |
Overall Length | 150.0 mm |
Overall Length | 5.906 in |
Thread Size | Non Threaded |
Colour | Natural |
Handle Material | LDPE |
Handle Style | Flat Handle |
Mount Type | Clip In |
Type | Pull Handle |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue