Menu Search

Packaging Handles 150.0 mm Non Threaded HDPE Yellow

Item code:

157015002604

24500 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
250 - 499 £ 0.2683
500 - 999 £ 0.2415
1000 + £ 0.2173
Standard pack: 250

Order in multiple of 250

Total price:

£ 67.08

250 x £ 0.2683

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size Non Threaded
Colour Yellow
Handle Colour Yellow
Handle Material HDPE
Commodity Code 3926909790
Handle Style Flat Handle
Mount Type Clip In
Type Pull Handle

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us