Quantity | Unit price |
---|---|
1 - 99 | £ 24.8571 |
100 + | £ 7.365 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Size | M6 |
---|---|
Colour | Black |
Handle Colour | Black |
Handle Material | Duroplast |
Commodity Code | 3926909790 |
Handle Style | Rectangular Bar |
Material | Duroplast |
Mount Type | Threaded Blind Bush |
Type | Pull Handle |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.