Menu Search

Packaging Handles 160.0 mm Non Threaded LDPE White

Item code:

496992

2989 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 £ 0.4768
1000 + £ 0.2181
Standard pack: 1000

Order in multiple of 100

Total price:

£ 47.68

100 x £ 0.4768

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size Non Threaded
Colour White
Handle Colour White
Handle Material LDPE
Commodity Code 3926909790
Handle Style Longitudinal Handle
Mount Type Clip In
Type Handle

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us