Menu Search

Pull Handles - Bridge Shape Plastic

In stock

This range of Pull Handles have a bridge shape with a rectangular bar. These strong handles are commonly used for both the opening and closure of doors, and for the lids on heavy cabinets.

They are an economical choice that is well suitable to a number of applications and industries, including; railway, machinery, and electrical or industrial equipment.

Our offer features a selection of material and finish options to suit different environments, as well as a choice of pulling strengths and thread styles. The range also has options suitable for front or rear mounting.

  • Material: Duroplast, Thermoplastic
  • Colour: White, Black, Yellow, Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
32 results
Product SKUs information
Item Code Price range Availability Thread Size Overall Length Mounting Hole Distance Handle Material Mount Type Overall Width Overall Height View
£ 0.2181 - £ 0.4768 999 In stock
Non Threaded
LDPE
Clip In
£ 4.2384 - £ 14.5911 26 In stock
M6
113.0 mm
Thermoplastic
Threaded Blind Bush
21.0 mm
36.0 mm
£ 7.7402 - £ 25.274 49 In stock
M10
160.0 mm
Duroplast
Threaded Blind Bush
36.0 mm
56.0 mm
£ 7.5596 - £ 24.8571 Request the lead time here
M8
140.0 mm
Duroplast
Threaded Blind Bush
30.0 mm
48.0 mm
£ 7.365 - £ 24.8571 Request the lead time here
M6
140.0 mm
Duroplast
Threaded Blind Bush
30.0 mm
48.0 mm
462232 £ 4.3217 - £ 14.4088 50 In stock
M5
133.0 mm
Thermoplastic
Threaded Blind Bush
26.0 mm
40.0 mm
462228 £ 3.6686 - £ 12.5849 Request the lead time here
M5
121.0 mm
Thermoplastic
Threaded Blind Bush
26.0 mm
37.0 mm
£ 7.7402 - £ 25.274 50 In stock
M8
160.0 mm
Duroplast
Threaded Blind Bush
36.0 mm
56.0 mm
£ 0.1388 - £ 0.3048 Request the lead time here
Non Threaded
LDPE
Clip In
£ 4.4468 - £ 15.2946 19 In stock
M8
139.0 mm
Thermoplastic
Threaded Blind Bush
26.0 mm
41.0 mm
462239 £ 6.837 - £ 23.4501 199 In stock
M8
204.0 mm
Thermoplastic
Threaded Blind Bush
28.0 mm
50.0 mm
462246 £ 6.837 - £ 24.8571 Request the lead time here
M6
140.0 mm
Duroplast
Threaded Blind Bush
30.5 mm
50.0 mm
  • of 2
Packaging Handles 160.0 mm Non Threaded LDPE White

496992

Price Range
£ 0.4768 - £ 0.2181

Stock Levels
999 In stock
Attributes
  • Thread Size
    Non Threaded
  • Colour
    White
  • Handle Colour
    White
  • Handle Material
    LDPE
  • Commodity Code
    3926909790
Handle Grip 93.5 mm M6 Thermoplastic Black

462235

Price Range
£ 14.5911 - £ 4.2384

Stock Levels
26 In stock
Attributes
  • Overall Height
    36.0 mm
  • Overall Length
    113.0 mm
  • Thread Size
    M6
  • Colour
    Black
  • Handle Colour
    Black
Handle Grip 132.0 mm M10 Duroplast Black

462252

Price Range
£ 25.274 - £ 7.7402

Stock Levels
49 In stock
Attributes
  • Overall Height
    56.0 mm
  • Overall Length
    160.0 mm
  • Thread Size
    M10
  • Colour
    Black
  • Handle Colour
    Black
Handle Grip 120.0 mm M8 Duroplast Black

462250

Price Range
£ 24.8571 - £ 7.5596

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    48.0 mm
  • Overall Length
    140.0 mm
  • Thread Size
    M8
  • Colour
    Black
  • Handle Colour
    Black
Handle Grip 110.0 mm M6 Duroplast Black

462247

Price Range
£ 24.8571 - £ 7.365

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    48.0 mm
  • Overall Length
    140.0 mm
  • Thread Size
    M6
  • Colour
    Black
  • Handle Colour
    Black
Handle Grip 117.0 mm M5 Thermoplastic Black

462232

Price Range
£ 14.4088 - £ 4.3217

Stock Levels
50 In stock
Attributes
  • Overall Height
    40.0 mm
  • Overall Length
    133.0 mm
  • Thread Size
    M5
  • Colour
    Black
  • Handle Colour
    Black
Handle Grip 105.0 mm M5 Thermoplastic Black

462228

Price Range
£ 12.5849 - £ 3.6686

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    37.0 mm
  • Overall Length
    121.0 mm
  • Thread Size
    M5
  • Colour
    Black
  • Handle Colour
    Black
Handle Grip 132.0 mm M8 Duroplast Black

462251

Price Range
£ 25.274 - £ 7.7402

Stock Levels
50 In stock
Attributes
  • Overall Height
    56.0 mm
  • Overall Length
    160.0 mm
  • Thread Size
    M8
  • Colour
    Black
  • Handle Colour
    Black
Packaging Handles 24.0 mm Non Threaded LDPE Black

496991

Price Range
£ 0.3048 - £ 0.1388

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    Non Threaded
  • Colour
    Black
  • Handle Colour
    Black
  • Handle Material
    LDPE
  • Commodity Code
    3926909790
Handle Grip 117.0 mm M8 Thermoplastic Black

462236

Price Range
£ 15.2946 - £ 4.4468

Stock Levels
19 In stock
Attributes
  • Overall Height
    41.0 mm
  • Overall Length
    139.0 mm
  • Thread Size
    M8
  • Colour
    Black
  • Handle Colour
    Black
Handle Grip 93.5 mm M8 Thermoplastic Black

462239

Price Range
£ 23.4501 - £ 6.837

Stock Levels
199 In stock
Attributes
  • Overall Height
    50.0 mm
  • Overall Length
    204.0 mm
  • Thread Size
    M8
  • Colour
    Black
  • Handle Colour
    Black
Handle Grip 105.0 mm M6 Duroplast Black

462246

Price Range
£ 24.8571 - £ 6.837

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    50.0 mm
  • Overall Length
    140.0 mm
  • Thread Size
    M6
  • Colour
    Black
  • Handle Colour
    Black