This range of Pull Handles features an all-metal design. The female right-angle shape has rounded shoulder, with threaded mounting holes at their base. The one-piece design is smooth, strong and durable. These pull handles provide a high-quality finished product with options that are either rear side or operator side mounted.
The handles have a visually pleasing u-shape that offers a neat and tidy appearance. They can be applied to a variety of applications, including machinery covers, storage units and access panels.
Each handle is supplied with locations discs, dress rings, screws and washers - where applicable.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Mounting Hole Distance | Handle Material | Mount Type | Handle Style | View | |
---|---|---|---|---|---|---|---|---|
£ 10.6337 - £ 10.6337 | Request the lead time here |
M5
|
9.843 in
250.0 mm
|
Stainless Steel
|
Threaded
|
Drawer
|
||
1846140100E | £ 4.3442 - £ 4.3442 | 12 In stock |
M5
|
3.937 in
100.0 mm
|
Steel
|
Threaded Female
|
Drawer
|
|
£ 4.2664 - £ 4.2664 | 160 In stock |
M5
|
3.465 in
88.0 mm
|
Steel
|
Threaded
|
Drawer
|
||
£ 5.3947 - £ 5.3947 | Request the lead time here |
M5
|
2.165 in
55.0 mm
|
Stainless Steel
|
Threaded Female
|
Drawer
|
||
£ 9.1035 - £ 9.1035 | Request the lead time here |
M5
|
7.874 in
200.0 mm
|
Stainless Steel
|
Threaded
|
Drawer
|
||
£ 5.4336 - £ 5.4336 | 76 In stock |
M5
|
7.874 in
200.0 mm
|
Steel
|
Threaded
|
Drawer
|
||
184574055E | £ 4.033 - £ 4.033 | 153 In stock |
M5
|
2.165 in
55.0 mm
|
Aluminium
|
Threaded Female
|
Drawer
|
|
£ 6.7822 - £ 6.7822 | Request the lead time here |
M5
|
4.724 in
120.0 mm
|
Stainless Steel
|
Threaded
|
Drawer
|
||
£ 6.1598 - £ 6.1598 | Request the lead time here |
M5
|
3.937 in
100.0 mm
|
Stainless Steel
|
Threaded
|
Drawer
|
||
£ 4.7073 - £ 4.7073 | 251 In stock |
M5
|
4.724 in
120.0 mm
|
Aluminium
|
Threaded
|
Drawer
|
||
£ 6.0301 - £ 6.0301 | 60 In stock |
M5
|
9.252 in
235.0 mm
|
Steel
|
Threaded
|
Drawer
|
||
£ 4.0719 - £ 4.0719 | 148 In stock |
M5
|
2.165 in
55.0 mm
|
Steel
|
Threaded
|
Drawer
|
||
£ 5.9523 - £ 5.9523 | Request the lead time here |
M5
|
3.465 in
88.0 mm
|
Stainless Steel
|
Threaded
|
Drawer
|
||
£ 9.7908 - £ 9.7908 | Request the lead time here |
M5
|
9.252 in
235.0 mm
|
Stainless Steel
|
Threaded
|
Drawer
|
||
£ 6.0949 - £ 6.0949 | 60 In stock |
M5
|
9.252 in
235.0 mm
|
Aluminium
|
Threaded
|
Drawer
|
||
£ 4.4739 - £ 4.4739 | 120 In stock |
M5
|
4.724 in
120.0 mm
|
Steel
|
Threaded
|
Drawer
|
||
£ 5.2001 - £ 5.2001 | 25 In stock |
M5
|
7.087 in
180.0 mm
|
Steel
|
Threaded Female
|
Drawer
|
||
£ 8.105 - £ 8.105 | Request the lead time here |
M5
|
7.087 in
180.0 mm
|
Stainless Steel
|
Threaded
|
Drawer
|
||
£ 6.4321 - £ 6.4321 | 50 In stock |
M5
|
9.843 in
250.0 mm
|
Steel
|
Threaded
|
Drawer
|
||
£ 6.2894 - £ 6.2894 | 50 In stock |
M5
|
9.843 in
250.0 mm
|
Aluminium
|
Threaded
|
Drawer
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.