Quantity | Unit price |
---|---|
1 - 14 | £ 23.0831 |
15 + | £ 20.8266 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Handle Material | Stainless Steel |
---|---|
Special Features | Hygienic |
Handle Style | Pull |
Mounting Hole Distance | 100.0 mm |
Mounting Hole Distance | 3.937 in |
Thread Length | 10.0 mm |
Thread Length | 0.394 in |
Thread Size | M5 |
Mount Type | Threaded Hole;Back Mount |
Commodity Code | 7318190090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue