Quantity | Unit price |
---|---|
10 - 99 | £ 4.9173 |
100 - 199 | £ 4.8187 |
200 + | £ 4.72 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Finish | Chrome Plated |
Handle Material | Steel |
Handle Style | Pull |
Thread Length | 6.7 mm |
Thread Length | 0.264 in |
Thread Size | M3 |
Mount Type | Threaded Hole;Back Mount |
Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.