Menu Search

Pull Handle 180.0 10.0 5.0 Natural Aluminium

This Oval Pull handlebar has a bridge shape. It has a clean and professional appearance and is used to open and close heavy-duty doors. It is made of aluminium, which gives it corrosion resistance and strength.
Item code:

20252090

10 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 £ 18.7477
10 - 19 £ 16.87
20 - 49 £ 15.94
50 - 99 £ 15.00
100 + £ 14.06
Standard pack: 1

Order in multiple of 1

Total price:

£ 18.75

1 x £ 18.7477

Specifications

Imperial
Metric
SKU attributes
l1 180.0
w1 10.0
h1 45.0
d1 5.0
h2 10.0
w2 20.0
Colour Natural
Material Aluminium

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us