Quantity | Unit price |
---|---|
1 + | £ 22.9015 |
Colour | Silver |
---|---|
Finish | No Finish |
Full Material | Steel |
Handle Material | Steel |
Handle Shape | U |
Mount Type | Threaded Insert |
Base Length | 44.0 mm |
Base Length | 1.732 in |
Mounting Hole Center Distance | 100.0 mm |
Mounting Hole Center Distance | 100.0 mm |
Overall Length | 118.0 mm |
Overall Length | 4.646 in |
Hinge Type | Side Pull |
Commodity Code | 8302420090 |
Thread Size | M10 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.