Menu Search

Pull Handles - Spring Loaded

In stock

This range of Spring Loaded Pull Handles are designed to control the returned movement of the handle. The spring allow either an arrestment or a return to position of the handle. They are particularly suited for pulling and or lifting. A choice of shape and material is available to suit various application..

Series Code: SR5436

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Mounting Hole Center Distance All
Overall Length All
Show more Show less
Colour All
Show more Show less
Handle Material All
Show more Show less
15 results
Product SKUs information
Item Code Price range Availability Overall Length Colour Handle Material Mounting Hole Center Distance View
£ 44.5773 - £ 44.5773 Request the lead time here
180.0 mm
Natural
Steel
463479 £ 59.4786 - £ 59.4786 Request the lead time here
200.0 mm
Black
Aluminium
£ 40.0076 - £ 40.0076 Request the lead time here
100.0 mm
Natural
Steel
463471 £ 52.042 - £ 52.042 Request the lead time here
200.0 mm
Black
Aluminium
£ 41.0498 - £ 41.0498 Request the lead time here
120.0 mm
Natural
Steel
£ 59.4786 - £ 59.4786 Request the lead time here
130.0 mm
Black
Aluminium
£ 52.042 - £ 52.042 Request the lead time here
130.0 mm
Black
Aluminium
493604 £ 14.3549 - £ 14.9524 Request the lead time here
133.0 mm
Natural
Steel
£ 19.0129 - £ 21.1255 Request the lead time here
118.0 mm
Silver
Stainless Steel
100.0 mm
£ 13.7161 - £ 15.2401 50 In stock
138.0 mm
Silver
Steel
120.0 mm
£ 24.1853 - £ 24.1853 Request the lead time here
198.0 mm
Silver
Steel
180.0 mm
£ 19.4648 - £ 21.6275 Request the lead time here
138.0 mm
Silver
Stainless Steel
120.0 mm
£ 22.9015 - £ 22.9015 48 In stock
118.0 mm
Silver
Steel
100.0 mm
£ 20.4564 - £ 22.7293 Request the lead time here
198.0 mm
Silver
Stainless Steel
180.0 mm
£ 43.6743 - £ 43.6743 25 In stock
160.0 mm
Chrome
Die Cast Zinc Alloy
100.0 mm
Pull Handle 180.0 mm 28.0 mm M10 x 1.0 PA

463400

Price Range
£ 44.5773 - £ 44.5773

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Finish
    No Finish
  • Full Material
    Mild Steel;Plastic Grip
  • Handle Material
    Steel
  • Handle Shape
    Rectangular
Pull Handle 200.0 mm 80.0 mm M4 Aluminium

463479

Price Range
£ 59.4786 - £ 59.4786

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Finish
    No Finish
  • Handle Material
    Aluminium
  • Handle Shape
    Rectangular
  • Mount Type
    Screw Mount
Pull Handle 100.0 mm M10 Steel Natural

463398

Price Range
£ 40.0076 - £ 40.0076

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Finish
    No Finish
  • Full Material
    Mild Steel;Plastic Grip
  • Handle Material
    Steel
  • Handle Shape
    Rectangular
Pull Handle 200.0 mm 80.0 mm M4 Aluminium

463471

Price Range
£ 52.042 - £ 52.042

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Finish
    No Finish
  • Handle Material
    Aluminium
  • Handle Shape
    Rectangular
  • Mount Type
    Screw Mount
Pull Handle 120.0 mm M10 Steel Natural

463399

Price Range
£ 41.0498 - £ 41.0498

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Finish
    No Finish
  • Full Material
    Mild Steel;Plastic Grip
  • Handle Material
    Steel
  • Handle Shape
    Rectangular
Pull Handle 130.0 mm 91.0 mm M4 Aluminium

463478

Price Range
£ 59.4786 - £ 59.4786

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Finish
    No Finish
  • Handle Material
    Aluminium
  • Handle Shape
    Rectangular
  • Mount Type
    Screw Mount
Pull Handle 130.0 mm 91.0 mm M4 Aluminium

463470

Price Range
£ 52.042 - £ 52.042

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Finish
    No Finish
  • Handle Material
    Aluminium
  • Handle Shape
    Rectangular
  • Mount Type
    Screw Mount
Pull Handle 133.0 mm M10 Steel

493604

Price Range
£ 14.9524 - £ 14.3549

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Finish
    Chrome
  • Full Material
    Steel
  • Handle Material
    Steel
  • Handle Shape
    Rectangular
Pull Handle 100.0 mm M10 Stainless Steel Silver

5844044100E

Price Range
£ 21.1255 - £ 19.0129

Stock Levels
Request the lead time here
Attributes
  • Colour
    Silver
  • Finish
    No Finish
  • Full Material
    Stainless Steel
  • Handle Material
    Stainless Steel
  • Handle Shape
    U
Pull Handle 120.0 mm M10 Steel Silver

5846144120E

Price Range
£ 15.2401 - £ 13.7161

Stock Levels
50 In stock
Attributes
  • Colour
    Silver
  • Finish
    No Finish
  • Full Material
    Steel
  • Handle Material
    Steel
  • Handle Shape
    U
Pull Handle 180.0 mm M10 Steel Silver

5846144180E

Price Range
£ 24.1853 - £ 24.1853

Stock Levels
Request the lead time here
Attributes
  • Colour
    Silver
  • Finish
    No Finish
  • Full Material
    Steel
  • Handle Material
    Steel
  • Handle Shape
    U
Pull Handle 120.0 mm M10 Stainless Steel Silver

5844044120E

Price Range
£ 21.6275 - £ 19.4648

Stock Levels
Request the lead time here
Attributes
  • Colour
    Silver
  • Finish
    No Finish
  • Full Material
    Stainless Steel
  • Handle Material
    Stainless Steel
  • Handle Shape
    U
Pull Handle 100.0 mm M10 Steel Silver

5846144100E

Price Range
£ 22.9015 - £ 22.9015

Stock Levels
48 In stock
Attributes
  • Colour
    Silver
  • Finish
    No Finish
  • Full Material
    Steel
  • Handle Material
    Steel
  • Handle Shape
    U
Pull Handle 180.0 mm M10 Stainless Steel Silver

5844044180E

Price Range
£ 22.7293 - £ 20.4564

Stock Levels
Request the lead time here
Attributes
  • Colour
    Silver
  • Finish
    No Finish
  • Full Material
    Stainless Steel
  • Handle Material
    Stainless Steel
  • Handle Shape
    U
Swing Handle - Chrome ; Handle Length - 160.0 mm | 6.299 in; Handle Width - 35.0 mm | 1.378 in; Zinc Alloy ; Chrome

10811113247E

Price Range
£ 43.6743 - £ 43.6743

Stock Levels
25 In stock
Attributes
  • Colour
    Chrome
  • Finish
    Chrome
  • Handle Material
    Die Cast Zinc Alloy
  • Handle Shape
    Rectangular
  • Mount Type
    Screw Mount