20064631
1861
| Quantity | Unit price |
|---|---|
| 25 - 124 | £ 1.2895 |
| 125 + | £ 1.1606 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Handle Style | Bridge |
|---|---|
| Mount Type | Front Counterbored Through Hole |
| Base Width | 25.0 mm |
| Base Width | 0.984 in |
| Handle Length | 6.811 in |
| Handle Length | 173.0 mm |
| Mounting Hole Distance | 152.0 mm |
| Mounting Hole Distance | 5.984 in |
| Overall Height | 53.5 mm |
| Overall Height | 2.106 in |
| Thread Diameter | 0.244 in |
| Thread Diameter | 6.2 mm |
| Handle Finish | No Finish |
| Handle Material | Nylon 6 |
| Handle Shape | Rectangular Bar |
| Handle Colour | Black |
| Standards | DIN-EN ISO 1043-1 |
| Specifications | DIN-EN ISO 1043-1 |
| Commodity Code | 3926909790 |
| Standard | DIN |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue