Menu Search

Pull Handles - Tubular Bridge Handles

In stock

Our range of Tubular Bridge Handles are used to pull large doors or lift large cabinet lids. The range offers a straight profile or an angled profile that is ideal for double winged doors.They can be mounted from the back of the panel or from the front of the panel. A choice of material and finish provides suitability to specific environment and an easthetic appeal for the finish designed of the equipment.

Series Code :SR5534

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
68 results
Product SKUs information
Item Code Price range Availability Thread Size Mounting Hole Distance Handle Material Mount Type View
£ 54.6683 - £ 122.3835 5 In stock
M8
Aluminium
Screw Fix
£ 68.1477 - £ 152.556 10 In stock
M8
Aluminium
Screw Fix
£ 58.726 - £ 131.477 5 In stock
M8
Aluminium
Screw Fix
£ 29.1684 - £ 29.766 Request the lead time here
M8
Aluminium
Back Mount
£ 42.5506 - £ 43.4261 Request the lead time here
M8
Aluminium
Back Mount
£ 34.0877 - £ 34.7826 14 In stock
M8
Aluminium
Back Mount
£ 38.4457 - £ 39.2314 Request the lead time here
M8
Aluminium
Back Mount
£ 58.726 - £ 131.477 10 In stock
M8
Aluminium
Screw Fix
£ 54.6683 - £ 122.3835 10 In stock
M8
Aluminium
Screw Fix
£ 31.1556 - £ 31.781 Request the lead time here
M8
Aluminium
Back Mount
£ 682.0263 - £ 682.0263 2 In stock
M8
Aluminium
Back Mount
£ 33.4485 - £ 34.1294 23 In stock
M8
Aluminium
Back Mount
£ 55.113 - £ 123.3997 15 In stock
M8
Aluminium
Screw Fix
£ 61.1579 - £ 136.8966 10 In stock
M8
Aluminium
Screw Fix
£ 56.3775 - £ 126.1877 10 In stock
M8
Aluminium
Screw Fix
£ 13.0069 - £ 13.0069 50 In stock
M5
200.0 mm
Steel
Threaded Female
£ 20.6062 - £ 20.6062 Request the lead time here
M5
200.0 mm
Stainless Steel
Threaded Female
£ 6.7304 - £ 6.7304 100 In stock
M6
96.0 mm
Aluminium
Threaded Female
£ 5.0316 - £ 5.0316 100 In stock
M6
30.0 mm
Aluminium
Threaded Female
£ 4.7722 - £ 4.7722 100 In stock
M6
30.0 mm
Aluminium
Threaded Female
  • of 4
Pull Handle 306.0 mm (L) M8 Silver

1340315

Price Range
£ 122.3835 - £ 54.6683

Stock Levels
5 In stock
Attributes
  • Thread Size
    M8
  • Finish
    Silver Anodised Tube - Plastic Satin
  • Mount Type
    Screw Fix
  • Commodity Code
    7326909890
  • Handle Material
    Aluminium
Pull Handle 656.0 mm (L) M8 Silver

1340319

Price Range
£ 152.556 - £ 68.1477

Stock Levels
10 In stock
Attributes
  • Thread Size
    M8
  • Finish
    Silver Anodised Tube - Plastic Satin
  • Mount Type
    Screw Fix
  • Commodity Code
    7326909890
  • Handle Material
    Aluminium
Pull Handle 350.0 mm M8 Aluminium Alloy;LDPE Black

1340323

Price Range
£ 131.477 - £ 58.726

Stock Levels
5 In stock
Attributes
  • Thread Size
    M8
  • Finish
    Marble Black Painted Tube - Plastic Satin
  • Mount Type
    Screw Fix
  • Commodity Code
    7326909890
  • Handle Material
    Aluminium
Pull Handle 200.0 mm M8 Aluminium Natural

1220505

Price Range
£ 29.766 - £ 29.1684

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Finish
    Anodised
  • Mount Type
    Back Mount
  • Commodity Code
    7318190090
  • Handle Material
    Aluminium
Pull Handle 300.0 mm M8 Aluminium Natural

1220513

Price Range
£ 43.4261 - £ 42.5506

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Finish
    Anodised
  • Mount Type
    Back Mount
  • Commodity Code
    7326909890
  • Handle Material
    Aluminium
Pull Handle 350.0 mm M8 Aluminium Black

1220519

Price Range
£ 34.7826 - £ 34.0877

Stock Levels
14 In stock
Attributes
  • Thread Size
    M8
  • Finish
    Plastic Coated
  • Mount Type
    Back Mount
  • Commodity Code
    7326909890
  • Handle Material
    Aluminium
Pull Handle 500.0 mm M8 Aluminium Black

1220527

Price Range
£ 39.2314 - £ 38.4457

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Finish
    Plastic Coated
  • Mount Type
    Back Mount
  • Commodity Code
    7326909890
  • Handle Material
    Aluminium
Pull Handle 406.0 mm (L) M8 Silver

1340317

Price Range
£ 131.477 - £ 58.726

Stock Levels
10 In stock
Attributes
  • Thread Size
    M8
  • Finish
    Silver Anodised Tube - Plastic Satin
  • Mount Type
    Screw Fix
  • Commodity Code
    7326909890
  • Handle Material
    Aluminium
Pull Handle 250.0 mm M8 Aluminium Alloy;LDPE Black

1340321

Price Range
£ 122.3835 - £ 54.6683

Stock Levels
10 In stock
Attributes
  • Thread Size
    M8
  • Finish
    Marble Black Painted Tube - Plastic Satin
  • Mount Type
    Screw Fix
  • Commodity Code
    7326909890
  • Handle Material
    Aluminium
Pull Handle 200.0 mm M8 Aluminium Black

1220506

Price Range
£ 31.781 - £ 31.1556

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Finish
    Plastic Coated
  • Mount Type
    Back Mount
  • Commodity Code
    7318190090
  • Handle Material
    Aluminium
Pull Handle 300.0 mm M8 Aluminium Black

1220514

Price Range
£ 682.0263 - £ 682.0263

Stock Levels
2 In stock
Attributes
  • Thread Size
    M8
  • Finish
    Plastic Coated
  • Mount Type
    Back Mount
  • Commodity Code
    7326909890
  • Handle Material
    Aluminium
Pull Handle 400.0 mm M8 Aluminium Natural

1220522

Price Range
£ 34.1294 - £ 33.4485

Stock Levels
23 In stock
Attributes
  • Thread Size
    M8
  • Finish
    Anodised
  • Mount Type
    Back Mount
  • Commodity Code
    7318190090
  • Handle Material
    Aluminium
Pull Handle 256.0 mm (L) M8 Silver

1340314

Price Range
£ 123.3997 - £ 55.113

Stock Levels
15 In stock
Attributes
  • Thread Size
    M8
  • Finish
    Silver Anodised Tube - Plastic Satin
  • Mount Type
    Screw Fix
  • Commodity Code
    7326909890
  • Handle Material
    Aluminium
Pull Handle 456.0 mm (L) M8 Silver

1340318

Price Range
£ 136.8966 - £ 61.1579

Stock Levels
10 In stock
Attributes
  • Thread Size
    M8
  • Finish
    Silver Anodised Tube - Plastic Satin
  • Mount Type
    Screw Fix
  • Commodity Code
    7326909890
  • Handle Material
    Aluminium
Pull Handle 300.0 mm M8 Aluminium Alloy;LDPE Black

1340322

Price Range
£ 126.1877 - £ 56.3775

Stock Levels
10 In stock
Attributes
  • Thread Size
    M8
  • Finish
    Marble Black Painted Tube - Plastic Satin
  • Mount Type
    Screw Fix
  • Commodity Code
    7326909890
  • Handle Material
    Aluminium
U-Handle M5 200.0 mm Steel

6846140200E

Price Range
£ 13.0069 - £ 13.0069

Stock Levels
50 In stock
Attributes
  • Thread Size
    M5
  • Mounting Hole Distance
    200.0 mm
  • Thread Length
    8.0 mm
  • Mount Type
    Threaded Female
  • Commodity Code
    8302420090
U-Handle M5 200.0 mm Stainless Steel

6844040200E

Price Range
£ 20.6062 - £ 20.6062

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Mounting Hole Distance
    200.0 mm
  • Thread Length
    8.0 mm
  • Mount Type
    Threaded Female
  • Commodity Code
    8302420090
U-Handle M6 96.0 mm Aluminium

884573896E

Price Range
£ 6.7304 - £ 6.7304

Stock Levels
100 In stock
Attributes
  • Thread Size
    M6
  • Mounting Hole Distance
    96.0 mm
  • Thread Length
    10.0 mm
  • Mount Type
    Threaded Female
  • Commodity Code
    8302420090
U-Handle M6 30.0 mm Aluminium

884573830E

Price Range
£ 5.0316 - £ 5.0316

Stock Levels
100 In stock
Attributes
  • Thread Size
    M6
  • Mounting Hole Distance
    30.0 mm
  • Thread Length
    10.0 mm
  • Mount Type
    Threaded Female
  • Commodity Code
    8302420090
U-Handle M6 30.0 mm Aluminium

884523830E

Price Range
£ 4.7722 - £ 4.7722

Stock Levels
100 In stock
Attributes
  • Thread Size
    M6
  • Mounting Hole Distance
    30.0 mm
  • Thread Length
    10.0 mm
  • Mount Type
    Threaded Female
  • Commodity Code
    8302420090