Menu Search

Pull Tab Cap 16.0 mm 20.0 mm EVA Yellow

Yellow EVA Pull Tab Caps integral design makes the Cap easy to apply and remove. It protects applications from contaminations and spillages. Used in industrial or storage applications.
Item code:

1470794

866 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 1999 £ 0.1134
2000 + £ 0.1111
Standard pack: 500

Order in multiple of 500

Total price:

£ 56.70

500 x £ 0.1134

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Yellow
Full Material Ethylene Vinyl Acetate Copolymer
Commodity Code 3923509000

Product 1470794 replaces:

Pull Tab Cap 16.0 mm 20.0 mm EVA Yellow
Item code: 464896

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us