Menu Search

Pull Tab Cap 20.6 mm 13.0 mm PVC Black

A Pull Tab Cap made from black PVC the integral design makes the pull tab easy to apply and remove. It protects applications from contaminations and spillages. Used in industrial or storage applications.
Item code:

205215069907

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 99 £ 1.1019
100 - 499 £ 1.0797
500 + £ 1.0575
Standard pack: 50

Order in multiple of 50

Total price:

£ 55.10

50 x £ 1.1019

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Polyvinyl Chloride
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us