10019795
PCWA-0036-013
| Quantity | Unit price |
|---|---|
| 500 - 4999 | £ 0.1695 |
| 5000 - 49999 | £ 0.0484 |
| 50000 + | £ 0.0476 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d | 3.6 mm |
|---|---|
| d | 0.142 in |
| Maximum Temperature | 392 °F |
| Maximum Temperature | 200 °C |
| Colour | Black |
| Full Material | Polyvinyl Chloride |
| Type | 2 |
| Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue