10020043
PCWA-0159-025
| Quantity | Unit price |
|---|---|
| 200 - 1999 | £ 0.6756 |
| 2000 + | £ 0.3217 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d | 0.626 in |
|---|---|
| d | 15.9 mm |
| Maximum Temperature | 200 °C |
| Maximum Temperature | 392 °F |
| Colour | Black |
| Full Material | Polyvinyl Chloride |
| Commodity Code | 39235 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue