Menu Search

Pull Tab Cap 34.9 mm 25.0 mm PVC Red

This red pull tab is made of PVC with a 60 shore, making it slightly softer than its black version. It is ideal for general protection purposes. Its tab provides a strong pull to extract from a tight fit.
Item code:

PCZF-0349-025

10541 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
35 - 349 £ 1.605
350 + £ 0.742
Standard pack: 350

Order in multiple of 35

Total price:

£ 56.18

35 x £ 1.605

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Red
Full Material Polyvinyl Chloride
Commodity Code 3926300090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us