Quantity | Unit price |
---|---|
1000 + | £ 0.0964 |
A | 220.0 mm |
---|---|
A | 8.661 in |
B | 2.6 mm |
B | 0.102 in |
C | 21.3 mm |
C | 0.839 in |
D | 33.5 mm |
D | 1.319 in |
Removability | Tear-off |
Type | LightLock |
Body Material | Polypropylene |
Locking Mechanism | Polypropylene |
Colour | Yellow |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.