Menu Search

SentryLock 3.8 mm (T) 250.0 mm (L) PP Yellow

Item code:

1222525

3000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 + £ 0.15
Standard pack: 1000

Order in multiple of 1000

Total price:

£ 150.00

1000 x £ 0.15

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Removability Non tear-off
Type SentryLock
Body Material Polypropylene
Locking Mechanism Acetal (POM) Locking Jaw
Colour Yellow
Commodity Code 3923509000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us