Quantity | Unit price |
---|---|
1000 + | £ 0.15 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
A | 15.0 mm |
---|---|
A | 0.591 in |
B | 30.0 mm |
B | 1.181 in |
b | 50.0 mm |
b | 1.969 in |
C | 18.0 mm |
C | 0.709 in |
D | 2.0 mm |
D | 0.079 in |
Type | Mini JawLock |
Removability | Non tear-off |
Body Material | Polypropylene |
Locking Mechanism | Metal Locking Jaw |
Colour | Orange |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.