Quantity | Unit price |
---|---|
1000 + | £ 0.1944 |
Classification | Indicative Seal |
---|---|
Seal Type | Pull Tight Seal |
Type | JawLock |
Locking Mechanism | Metal Locking Jaw |
Removability | Non tear-off |
Strap Material | Polypropylene |
Colour | White |
Tag Width | 28.0 mm |
Tag Width | 1.102 in |
Overall Length | 305.0 mm |
Overall Length | 12.008 in |
Strap Length | 250.0 mm |
Strap Length | 9.843 in |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue