20085001
1222389
| Quantity | Unit price |
|---|---|
| 1000 + | £ 0.2849 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| A | 500.0 mm |
|---|---|
| A | 19.685 in |
| B | 67.5 mm |
| B | 2.657 in |
| C | 30.0 mm |
| C | 1.181 in |
| D | 4.0 mm |
| D | 0.157 in |
| Pull Strength | 35.0 kg-f |
| Type | Maxi JawLock |
| Removability | Non Tear-Off |
| Body Material | PP |
| Locking Mechanism | Metal Locking Jaw |
| Colour | Red |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue