Quantity | Unit price |
---|---|
1000 + | £ 0.2237 |
D | 6.0 mm |
---|---|
D | 0.236 in |
F | 1.6 mm |
F | 0.063 in |
Type | SegurLock |
Removability | Non tear-off |
Body Material | Polypropylene |
Locking Mechanism | Metal Locking Jaw |
Colour | White |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.