Quantity | Unit price |
---|---|
1000 + | £ 0.2204 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Classification | Indicative Seal |
---|---|
Seal Type | Pull Tight Seal |
Type | SmoothLock |
Locking Mechanism | Metal Locking Jaw |
Removability | Non tear-off |
Strap Material | Polypropylene |
Colour | Red |
Tag Width | 30.0 mm |
Tag Width | 1.181 in |
Overall Length | 267.5 mm |
Overall Length | 10.531 in |
Strap Length | 200.0 mm |
Strap Length | 7.874 in |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue