Quantity | Unit price |
---|---|
1000 + | £ 0.221 |
Classification | Indicative Seal |
---|---|
Seal Type | Pull Tight Seal |
Type | TeraLock |
Locking Mechanism | Metal Locking Jaw |
Removability | Non tear-off |
Strap Material | PP |
Colour | Green |
Tag Width | 23.0 mm |
Tag Width | 0.906 in |
Overall Length | 350.0 mm |
Overall Length | 13.78 in |
Strap Length | 300.0 mm |
Strap Length | 11.811 in |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue