Quantity | Unit price |
---|---|
25 - 249 | £ 0.9912 |
250 - 999 | £ 0.972 |
1000 + | £ 0.9515 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Wheel Diameter | 20.0 mm |
---|---|
Wheel Diameter | 0.787 in |
Wheel Width | 7.5 mm |
Wheel Width | 0.295 in |
Belt Width | 3.8 mm |
Belt Width | 0.15 in |
Hole Diameter | 6.0 mm |
Hole Diameter | 0.236 in |
Colour | Natural |
Commodity Code | 3926909790 |
Full Material | Polyoxymethylene |
Standard | RoHs |
Standard | UL |
Overall Diameter | 25.0 mm |
Overall Diameter | 0.984 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue