Quantity | Unit price |
---|---|
25 - 249 | £ 1.1678 |
250 - 999 | £ 1.1445 |
1000 + | £ 1.1213 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Wheel Diameter | 30.0 mm |
---|---|
Wheel Diameter | 1.181 in |
Wheel Width | 9.0 mm |
Wheel Width | 0.354 in |
Belt Width | 4.8 mm |
Belt Width | 0.190 in |
Hole Diameter | 6.0 mm |
Hole Diameter | 0.236 in |
Colour | Natural |
Commodity Code | 3926909790 |
Full Material | Polyoxymethylene |
Standard | RoHs |
Standard | UL |
Overall Diameter | 36.0 mm |
Overall Diameter | 1.417 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue