Quantity | Unit price |
---|---|
1000 + | £ 0.1601 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Diameter | 19.0 mm |
---|---|
Base Diameter | 0.748 in |
Base Height | 19.0 mm |
Base Height | 0.748 in |
Base Material | PVC |
Base Shape | Round |
Colour | Black |
Type | Grommet Foot Flat Button |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue