Quantity | Unit price |
---|---|
8000 + | £ 0.0888 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Commodity Code | 3926300090 |
---|---|
Base Material | Nylon |
Base Shape | Round |
Colour | Natural |
Overall Height | 9.1 mm |
Overall Height | 0.358 in |
Base Height | 4.8 mm |
Base Height | 0.189 in |
Base Diameter | 19.1 mm |
Base Diameter | 0.752 in |
Compatible Hole Diameter Range | 6.5 mm |
Compatible Hole Diameter Range | 0.256 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.