Menu Search

Soft Knurled Cap Red LDPE

Soft Knurled Cap offers simple protection for metric and UNF threads with a knurled exterior to provide a better grip for a tight fit. It is easy to install and remove and can range in operating temperature from -60 °C to 135 °C. Red made from LDPE material.
Item code:

20591434

15000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 4999 £ 0.026
5000 - 24999 £ 0.0186
25000 + £ 0.0167
Standard pack: 5000

Order in multiple of 500

Total price:

£ 13.00

500 x £ 0.026

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Red
Full Material Low Density Polyethylene
Type 3
Commodity Code 3923509000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us