Menu Search

Soft Knurled Cap 50.3 mm 20.5 mm Blue TPE

Soft Knurled Cap offers simple protection for Gas;NPT threads with a knurled exterior to provide a better grip for a tight fit. It is easy to install and remove and can range in operating temperature from -60 °C to 135 °C. Blue made from TPE material.
Item code:

20591762

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
70 - 699 £ 0.1869
700 - 3499 £ 0.1335
3500 + £ 0.1202
Standard pack: 700

Order in multiple of 70

Total price:

£ 13.08

70 x £ 0.1869

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Compatible Thread Standard Gas Threads
Compatible Thread Standard NPT Threads
Thread Size 1.1/2"
Colour Blue
Full Material Thermoplastic Elastomer (SEBS)
Type 2
Commodity Code 3923509000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us