Menu Search

Soft Knurled Cap 19.7 mm 14.0 mm Blue TPE

Soft Knurled Cap offers simple protection for metric threads with a knurled exterior to provide a better grip for a tight fit. It is easy to install and remove and can range in operating temperature from -60 °C to 135 °C. Blue made from TPE material.
Item code:

20591816

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
400 - 3999 £ 0.0534
4000 - 19999 £ 0.0381
20000 + £ 0.0343
Standard pack: 4000

Order in multiple of 400

Total price:

£ 21.36

400 x £ 0.0534

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Compatible Thread Standard Metric Threads
Thread Size M18
Colour Blue
Full Material Thermoplastic Elastomer (SEBS)
Type 2
Commodity Code 3923509000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us