Menu Search

Soft Knurled Cap 16.2 mm 11.8 mm Blue TPE

Soft Knurled Cap offers simple protection for UNF threads with a knurled exterior to provide a better grip for a tight fit. It is easy to install and remove and can range in operating temperature from -60 °C to 135 °C. Blue made from TPE material.
Item code:

20591861

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 4999 £ 0.0577
5000 - 24999 £ 0.0412
25000 + £ 0.0371
Standard pack: 5000

Order in multiple of 500

Total price:

£ 28.85

500 x £ 0.0577

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Compatible Thread Standard UNF Threads
Thread Size 9/16 x 18
Colour Blue
Full Material Thermoplastic Elastomer (SEBS)
Type 2
Commodity Code 3923509000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us