Push Fit End Caps are a simple and economical way of protecting metric and UNF threads during painting, assembly or transportation. They are manufacured from a soft, durable TPE that provides a better grip and a tight fit. Protects pipe ends from damage, and keeps dirt and debris out.
Easy to install and remove. They can operate in a temperature from -60 C up to 135 C.
Commonly used in plumbing, HVAC, and industrial applications.
Material: TPE, , LDPEColour: Blue, , RedMaterial Flammability Standard: Series Code: SRCFBTPE, SRCFB
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | D | H | Thread Size | Colour | View | |
---|---|---|---|---|---|---|---|
£ 0.0209 - £ 0.0325 | 15098 In stock |
11.9
|
0.394 in
10.0 mm
|
M10
|
Red
|
||
£ 0.0129 - £ 0.0202 | Request the lead time here |
11.9
|
0.394 in
10.0 mm
|
1/8"
|
Red
|
||
£ 0.0363 - £ 0.0564 | 100 In stock |
29.4
|
0.697 in
17.7 mm
|
3/4 "
|
Red
|
||
£ 0.023 - £ 0.0359 | Request the lead time here |
15.9
|
0.472 in
12.0 mm
|
M14
|
Red
|
||
£ 0.0518 - £ 0.0805 | Request the lead time here |
32.7
|
0.748 in
19.0 mm
|
M30
|
Red
|
||
£ 0.0274 - £ 0.0427 | Request the lead time here |
16.0
|
0.528 in
13.4 mm
|
9/16 x 18
|
Red
|
||
£ 0.0223 - £ 0.0348 | Request the lead time here |
|
|
1/4''
|
Blue
|
||
£ 0.0821 - £ 0.1277 | Request the lead time here |
|
|
1"
|
Blue
|
||
£ 0.049 - £ 0.0763 | Request the lead time here |
|
|
3/4 "
|
Blue
|
||
£ 0.0311 - £ 0.0484 | Request the lead time here |
|
|
M14
|
Blue
|
||
£ 0.0294 - £ 0.0457 | Request the lead time here |
|
|
7/16 x 20
|
Blue
|
||
£ 0.0322 - £ 0.0501 | Request the lead time here |
|
|
1/2 X 20
|
Blue
|
||
£ 0.0973 - £ 0.1514 | Request the lead time here |
|
|
1.7/16 x 12
|
Blue
|
||
£ 0.0699 - £ 0.1088 | Request the lead time here |
|
|
1.3/16 x 12
|
Blue
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.