10060223
047060011407
| Quantity | Unit price |
|---|---|
| 100 - 499 | £ 0.3458 |
| 500 - 999 | £ 0.3387 |
| 1000 + | £ 0.3316 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Compatible Hole Diameter Range | 0.236 in |
|---|---|
| Compatible Hole Diameter Range | 6.0 mm |
| Base Height | 0.098 in |
| Base Height | 2.5 mm |
| Base Diameter | 0.394 in |
| Base Diameter | 10.0 mm |
| Colour | Black |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue