10060278
049080011407
| Quantity | Unit price |
|---|---|
| 100 - 499 | £ 0.3302 |
| 500 - 999 | £ 0.3245 |
| 1000 + | £ 0.3175 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Compatible Hole Diameter Range | 0.118 - 0.13 in |
|---|---|
| Compatible Hole Diameter Range | 3.0 - 3.3 mm |
| Base Height | 3.0 mm |
| Base Height | 0.118 in |
| Base Diameter | 8.0 mm |
| Base Diameter | 0.315 in |
| Colour | Black |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue