Quantity | Unit price |
---|---|
100 - 499 | £ 0.3381 |
500 - 999 | £ 0.3313 |
1000 + | £ 0.3244 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Hole Diameter Range | 4.5 mm |
---|---|
Compatible Hole Diameter Range | 0.177 in |
Base Height | 3.5 mm |
Base Height | 0.138 in |
Base Diameter | 9.0 mm |
Base Diameter | 0.354 in |
Accessory Type | Insert Foot |
Colour | Natural |
Base Shape | Round |
Base Material | PVC |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue