Menu Search

Gripneck Feet 16.0 mm 4.0 mm 5.0 mm PVC

Black PVC Insert Foot prevents sliding and reduces vibration, easy mounting through simple design.
Item code:

049160011407

5464 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 £ 0.4196
500 - 999 £ 0.4113
1000 + £ 0.403
Standard pack: 100

Order in multiple of 100

Total price:

£ 41.96

100 x £ 0.4196

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Accessory Type Insert Foot
Colour Black
Base Shape Round
Base Material PVC
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us