Menu Search

Stopper 16.0 mm 3.0 mm PVC Natural

Made from Polyvinyl Chloride (PVC) this Glass Foot supports and protects glass plates on hard surfaces and constructions. Compensates for small tolerances in constructions.
Item code:

069016000007

350 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 999 £ 0.1277
1000 + £ 0.1252
Standard pack: 500

Order in multiple of 500

Total price:

£ 63.85

500 x £ 0.1277

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Accessory Type Glass Foot
Colour Natural
Base Shape Round
Base Material PVC
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us