Menu Search

Gripneck Feet 9.5 mm 6.5 mm 6.8 mm PVC

Plug In Foot made from PVC with a Grey appearance. Simple but effective foot for furniture or other constructions. Prevents sliding and asborbs vibrations.
Item code:

122001059907

71599 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 999 £ 0.2126
1000 + £ 0.2084
Standard pack: 500

Order in multiple of 500

Total price:

£ 106.30

500 x £ 0.2126

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Accessory Type Plug In Foot
Colour Black
Base Shape Round
Base Material PVC
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us