Menu Search

Stacking Buffer 20.0 mm 5.0 mm Black PVC

Made from Black PVC these Stacking Buffers have a simple push-fit design. They are ideally used for stacking chairs.
Item code:

1251330

4693 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
250 - 2499 £ 0.218
2500 + £ 0.0833
Standard pack: 2500

Order in multiple of 250

Total price:

£ 54.50

250 x £ 0.218

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Accessory Type Stacking Buffer
Colour Black
Base Shape Round
Base Material PVC
Commodity Code 3926300090

Product 1251330 replaces:

Stacking Buffer - Insert Type - Push Fit ; Head Diameter - 20.0 mm | 0.787 in ; Head Height - 5.0 mm | 0.197 in
Item code: 465462

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us