Menu Search

Stacking Buffer 9.5 mm 3.0 mm Black PVC

Made from Black PVC these Stacking Buffers have a simple push-fit design. They are ideally used for stacking chairs.
Item code:

1251335

19989 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 4999 £ 0.0953
5000 + £ 0.0364
Standard pack: 5000

Order in multiple of 500

Total price:

£ 47.65

500 x £ 0.0953

Add sample +

Specifications

Imperial
Metric
SKU attributes
Accessory Type Stacking Buffer
Colour Black
Base Shape Round
Base Material PVC
Commodity Code 3926300090

Product 1251335 replaces:

Stacking Buffer - Insert Type - Push Fit ; Head Diameter - 9.5 mm | 0.374 in ; Head Height - 3.0 mm | 0.118 in
Item code: 465465

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us