Menu Search

Stacking Buffer 25.0 mm 12.0 mm Transparent PVC

Made from Black PVC these Stacking Buffers have a simple push-fit design. They are ideally used for stacking chairs.
Item code:

1251340

13400 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 4999 £ 0.2451
5000 + £ 0.1022
Standard pack: 5000

Order in multiple of 500

Total price:

£ 122.55

500 x £ 0.2451

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Accessory Type Stacking Buffer
Colour Transparent
Base Shape Round
Base Material PVC
Commodity Code 3926300090

Product 1251340 replaces:

Stacking Buffer - Insert Type - Push Fit ; Head Diameter - 25.0 mm | 0.984 in ; Head Height - 12.0 mm | 0.472 in
Item code: 465471

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us