Menu Search

Stacking Buffer 12.0 mm 4.0 mm Black PVC

Made from Black PVC these Stacking Buffers have a simple push-fit design. They are ideally used for stacking chairs. Replaces Item No.(s): 462145
Item code:

1287140

19413 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 4999 £ 0.2971
5000 + £ 0.1415
Standard pack: 5000

Order in multiple of 500

Total price:

£ 148.55

500 x £ 0.2971

Add sample +

Specifications

Imperial
Metric
SKU attributes
Accessory Type Stacking Buffer
Colour Black
Base Shape Round
Base Material PVC
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us