Menu Search

Clip-on Feet 2.4 mm 7.9 mm PVC Black

Ideal for housings and cases, these Grommet Feet are easy to fit - simply push into the punched or drilled holes. Made from Black TPE/TPV.
Essentra Part Number:

10340745

Manufacturer Part Number:

1347527

42000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 9999 £ 0.279
10000 + £ 0.0895
Standard pack: 10000

Order in multiple of 1000

Total price:

£ 279.00

1000 x £ 0.279

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Compatible Hole Diameter Range 3.7 - 7.9 mm
Base Height 2.4 mm
Colour Black
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us