Quantity | Unit price |
---|---|
50 - 499 | £ 2.4361 |
500 + | £ 0.8652 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Hole Diameter Range | 25.0 mm |
---|---|
Compatible Hole Diameter Range | 0.984 in |
Base Height | 42.0 mm |
Base Height | 1.654 in |
Base Diameter | 25.0 mm |
Base Diameter | 0.984 in |
Accessory Type | Walking Aid Foot |
Colour | Black |
Base Shape | Round |
Base Material | Rubber |
Commodity Code | 3926300090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.