Menu Search

Walking Aid Feet 22.0 mm 55.0 mm Rubber Grey

Push Fit Bumper Feet protect floors and tube ends. Made from Grey Rubber.
Item code:

497457

1225 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
35 - 174 £ 5.1069
175 + £ 2.4318
Standard pack: 175

Order in multiple of 35

Total price:

£ 178.74

35 x £ 5.1069

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Accessory Type Walking Aid Foot
Colour Grey
Base Shape Round
Base Material Rubber
Commodity Code 4016999790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us