Menu Search

End Tip 10.0 mm 26.0 mm Rubber Black

Push Fit Bumper Feet protect floors and tube ends. Made from Black Rubber.
Item code:

497463

1900 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 £ 0.7451
1000 + £ 0.3543
Standard pack: 1000

Order in multiple of 100

Total price:

£ 74.51

100 x £ 0.7451

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Accessory Type Walking Aid Foot
Colour Black
Base Shape Round
Base Material Rubber
Commodity Code 4016999790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us